(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | MWS-T070 |
Rated Current | 15A |
Compatible Cable | AWG13 |
Part Number |
---|
MWS-T070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,543.10 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M4 | Number of input/outputs | 1-to-N | External Dimensions(mm) | 65×57×18 |
Applicable Device Manufacturer | PLC | Rated Current(A) | 10 | Compatible Cable | AWG13 |
Please check the type/dimensions/specifications of the part MWS-T070 in the Grounded Terminal Block series.
How can we improve?
How can we improve?