(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | APCJ-101-1FSA-01 |
Socket Shape | Male |
Rated Current | 6A |
Rated Voltage | 250V |
Switch Type | 2P |
Material | PA66 (Nylon) UL94V-2 |
Connector Type | C14 |
Weight (g) | 15 |
Part Number |
---|
APCJ-101-1FSA-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,088.78 | AC PLUG SOCKET | 1 Piece(s) | Available | Same day |
Loading...
Type | Inlet/plug | Shape | IEC C13/IEC C14 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 6 | Representative Standard | UL / CCC / CSA | Other Standard | VDE |
Material | PA66(Nylon) | Connector Type | C13 |
Please check the type/dimensions/specifications of the part APCJ-101-1FSA-01 in the Panel Mount Socket Clip Fastening Socket with Switch (C14 Male) series.
How can we improve?
How can we improve?