Panel Mount Socket Screw Fastening Socket (C20 Male)

Brand :
MISUMI
Caution
Product Description
FEATURES C20 input socket compliant with IEC standard
· The product is a power socket for panel mounts and can be connected with C19 screw fastening sockets compliant with IEC60320 (formerly IEC320), standard.
· Can be mounted from the front of the panel.
· Wiring can be performed with 187 (t=0.8) series tab terminals.
· ULNo.E184638
· The product is a power socket for panel mounts and can be connected with C19 screw fastening sockets compliant with IEC60320 (formerly IEC320), standard.
· Can be mounted from the front of the panel.
· Wiring can be performed with 187 (t=0.8) series tab terminals.
· ULNo.E184638
Specification Table


| Part Number | APCJ-305 |
| Socket Shape | Male |
| Rated Current | 16A |
| Rated Voltage | 250V |
| Operating Temperature Range | ≦105℃ |
| Material | PBT UL94V-2 |
| Connector Type | C20 |
| Weight (g) | 15 |
Product Drawings

Male