(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | APCJ-2231 |
Socket Shape | ![]() |
Rated Current | 10A |
Rated Voltage | 250V |
Operating Temperature Range | -20℃~+70℃ |
Connector Type | C13 |
Body Material Specifications | PA66 (Nylon) 94V-2 |
Wire Hole Size (mm) | φ8 |
Dimension of Applicable Core Wire (mm2) | 0.75~1.0 |
Weight (g) | 20 |
Part Number |
---|
APCJ-2231 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,091.94 | AC PLUG SOCKET | 1 Piece(s) | Available | Same day |
Loading...
Type | Outlet/socket | Shape | IEC C13/IEC C14 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 10 | Representative Standard | UL / CUL | Material | PA66(Nylon) |
Connector Type | C13 | Wire Hole Size(mm) | Φ9.7 |
Please check the type/dimensions/specifications of the part APCJ-2231 in the Plugs for AC Power Cords IEC Standard Straight Plugs (C13 Female) series.
How can we improve?
How can we improve?