Plugs for AC Power Cords IEC Standard Straight Plugs (C14 Male)

Brand :
MISUMI
Caution
Product Description
Features C14 power plug compliant with IEC Standard
· A straight male plug, which can be used in combination with female power plugs compliant with IEC60320 Standard C13/C15 (formerly IEC320).
· ULNo.E117978
· A straight male plug, which can be used in combination with female power plugs compliant with IEC60320 Standard C13/C15 (formerly IEC320).
· ULNo.E117978

· Do not connect with crimp terminals.
Specification Table


| Part Number | APCJ-2233 |
| Socket Shape | Male |
| Rated Current | 10A |
| Rated Voltage | 250V |
| Operating Temperature Range | -20℃~+70℃ |
| Connector Type | C14 |
| Body Material Specifications | PA66 (Nylon) 94V-2 |
| Wire Hole Size (mm) | φ10 |
| Dimension of Applicable Core Wire (mm2) | 0.75~1.0 |
| Weight (g) | 24 |
Product Drawings

Male