(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Applicable Conduit | Screw Size | Dimension (mm) | |||
Applicable Maximum Bore Diameter F1 | Thread External Diameter C1 φ | Opening Diameter of Panel | Thread Length C2 | |||
FFZS21-E-18 | FSJ-3-B | G(PF) 1/2 | 18.5 | 20.9 | 20.9~21.4 | 11 |
FFZS21-E-21 | FSJ-4-B | 23.5 | 20.9 | 20.9~21.4 | 11.6 | |
FFZS21-E-26 | FSJ-6-B | G(PF) 3/4 | 28.5 | 26.4 | 26.4~26.9 | 14 |
FFZS21-E-34 | FSJ-8-B | G(PF) 1 | 35.5 | 33.2 | 33.2~33.7 | 14.7 |
FFZS21-E-42 | FSJ-10-B | G(PF) 1 1/4 | 44 | 41.9 | 41.9~42.4 | 15.8 |
FFZS21-E-48 | FSJ-12-B | G(PF) 1 1/2 | 49.8 | 47.8 | 47.8~48.3 | 16.7 |
Part Number |
---|
FFZS21-E-18 |
FFZS21-E-21 |
FFZS21-E-26 |
FFZS21-E-34 |
FFZS21-E-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,173.34 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,147.32 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,246.06 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,287.38 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,334.70 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Suitable Tube | FSJ-10-B | Maximum Bore Diameter(mm) | 16 | Thread External Diameter(mm) | 33.2 |
---|---|---|---|---|---|
Thread Length(mm) | 14.7 |
How can we improve?
How can we improve?