(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Screw Size | Dimension (mm) | |||
Thread External Diameter C1 φ | Thread Length C2 | Opening Diameter of Panel | Maximum Bore Diameter F1 of Applicable Conduit | ||
NGTA-PG7-10B | PG7 | 12.5 | 8.5 | 12.5~12.8 | 10 |
NGTA-PG9-13B | PG9 | 15.2 | 10 | 15.2~15.5 | 13 |
NGTA-PG11-15B | PG11 | 18.6 | 18.6~18.9 | 16 | |
NGTA-PG13.5-18B | PG13.5 | 20.4 | 20.4~20.7 | 18.3 | |
NGTA-PG16-21B | PG16 | 22.5 | 22.5~22.8 | 22 | |
NGTA-PG21-28B | PG21 | 28.3 | 12 | 28.3~28.7 | 28.5 |
NGTA-PG29-34B | PG29 | 37 | 37~37.4 | 34.5 | |
NGTA-M16-13B | M16 | 16 | 15.0 | 16~16.3 | 13 |
NGTA-M16-15B | 16 | ||||
NGTA-M20-18B | M20 | 20 | 20~20.3 | 18.3 | |
NGTA-M20-21B | 22 | ||||
NGTA-M25-26B | M25 | 25 | 25~25.4 | 26.5 | |
NGTA-M25-28B | 28.5 | ||||
NGTA-M32-34B | M32 | 32 | 32~32.4 | 34.5 | |
NGTA-M40-42B | M40 | 40 | 40~40.4 | 43 |
Material | Nylon 66 UL94V-2 |
Operating Temperature Range | -40℃~+100℃ |
Color | Black |
Waterproof level | IP67 |
Part Number |
---|
NGTA-M16-13B |
NGTA-M16-15B |
NGTA-M20-18B |
NGTA-M20-21B |
NGTA-M25-26B |
NGTA-M25-28B |
NGTA-M32-34B |
NGTA-M40-42B |
NGTA-PG7-10B |
NGTA-PG9-13B |
NGTA-PG11-15B |
NGTA-PG13.5-18B |
NGTA-PG16-21B |
NGTA-PG21-28B |
NGTA-PG29-34B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Tube |
---|---|---|---|---|---|---|
฿ 1,127.02 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, / NGLD-10B, NZEL-025B | |
฿ 1,128.46 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,134.78 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,183.02 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B / NGLD-17B, NZEL-04B, | |
฿ 1,178.94 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,174.66 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,241.88 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,312.36 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,112.96 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,127.74 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, / NGLD-10B, NZEL-025B | |
฿ 1,143.96 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,145.90 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,162.02 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B / NGLD-17B, NZEL-04B, | |
฿ 1,191.60 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,250.56 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, |
Loading...
Color | Black | Screw Specification | M25 | Panel Mounting Hole Diameter(mm) | 25~25.4 |
---|---|---|---|---|---|
Maximum Bore Diameter(mm) | 22 | Thread External Diameter(mm) | 13 | Thread Length(mm) | 9 |
How can we improve?
How can we improve?