Wiring Ducts Sealed Duct Cover (MYG)

Brand :
MISUMI
Caution
Product Description
FEATURES Duct base
●Fits with bottom duct to provide a sealing and dust-proof effect.
● Compatible ducts: MMQK(>>Click here), MMYK(>>Click here)
●Fits with bottom duct to provide a sealing and dust-proof effect.
● Compatible ducts: MMQK(>>Click here), MMYK(>>Click here)
Specification Table


| Part Number | Length L (m/piece) | Width W (mm) |
| MYG-25-2 | 2 | 25 |
| MYG-33-2 | 33 | |
| MYG-40-2 | 40 | |
| MYG-45-2 | 45 | |
| MYG-50-2 | 50 | |
| MYG-60-2 | 60 | |
| MYG-65-2 | 65 | |
| MYG-70-2 | 70 | |
| MYG-80-2 | 80 | |
| MYG-100-2 | 100 |
Product Drawings
