Bare Crimp Terminals Insulation Cap

Brand :
MISUMI
Caution
Product Description
FEATURES Various insulation cap for crimping terminals
●Compounded using hose PVC material and resin.
●Various colors available for differentiated marking.
●Excellent insulation property.
●Compounded using hose PVC material and resin.
●Various colors available for differentiated marking.
●Excellent insulation property.
Specification Table


| Shape | Package Quantity | Color | Compatible Cable (mm2) | External Dimensions (mm) | |
| Diameter A | Diameter B | ||||
| JRTG-1.25 | 100 pcs | R(Red) Y(Yellow) W(White) BK(Black) BL(Blue) GN(Green) | 1.25 | 3.3 | 3.2 |
| JRTG-2 | 2.0 | 3.7 | 3.6 | ||
| JRTG-3.5 | 3.5 | 4.3 | 4.1 | ||
| JRTG-5.5 | 5.5 | 5.6 | 5.2 | ||
| JRTG-8 | 8.0 | 6.8 | 6.3 | ||
| JRTG-14 | 14 | 8.5 | 8 | ||
| JRTG-22 | 22 | 10.3 | 9.5 | ||
| JRTG-38 | 38 | 13 | 11.5 | ||
| JRTG-60 | 60 | 14.5 | 13.5 | ||
| JRTG-80 | 50 pcs | 80 | 17 | 16 | |
| JRTG-100 | 100 | 20 | 18 | ||
Product Drawings
