(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Box Quantity | Dimension Before Shrinkage (mm) | Dimension After Complete Shrinkage (mm) | Weight (g/m) | ||
Minimum Inner Diameter | Wall Thickness | Maximum Inner Diameter | Wall Thickness | |||
CBCG-8-2-1-10P | 1m ×10 pcs | 8.5±0.5 | 0.30±0.15 | 2 | 0.95±0.15 | 7.15 |
CBCG-12-3-1-10P | 12.5±0.5 | 0.30±0.15 | 3 | 1.00±0.15 | 12.8 | |
CBCG-16-4-1-5P | 1m ×5 pcs | 16.5±0.5 | 0.30±0.15 | 4 | 1.00±0.15 | 21.3 |
CBCG-20-5-1-5P | 20.5±0.5 | 0.30±0.15 | 5 | 1.00±0.15 | 53.28 | |
CBCG-25-6.25-1-5P | 25.5±0.5 | 0.40±0.20 | 6.25 | 1.40±0.20 | 107.2 |
Item | Characteristic Value | |
Material | Ethylene-Vinyl Acetate | |
Shrinkage Temperature (℃) | 90~125 | |
Temperature Class (℃) | 125 | |
Radial Shrinkage Ratio (%) | ≥50 | |
Longitudinal Shrinkage Ratio (%) | ≤15 | |
Tensile Strength (MPa) | ≥10.4 | |
Breakage Elongation (%) | ≥200 | |
After Aging | Tensile Strength/(MPa) | ≥7.3 |
Breakage Elongation | ≥100 | |
Rated Voltage (V) | 600 | |
Volume Resistivity(Ω·cm) | 1014 | |
Dielectric Strength (kV/mm) | ≥15 | |
Flame Retardance | VW-1 | |
Concentricity (%) | ≥65 |
Part Number |
---|
CBCG-25-6.25-1-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,781.06 | TUBE | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) |
Loading...
Flame Retardant | Present | Adhesive | None | Tube Length(mm) | 1000 |
---|---|---|---|---|---|
Special Function/Application | Heat resistant | Number with packs(Units) | 1m ×5 pcs |
Please check the type/dimensions/specifications of the part CBCG-25-6.25-1-5P in the Heat Shrink Tubing Flame Retardant Shrinkage Ratio 4:1 series.
How can we improve?
How can we improve?