(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PTBS-10-10 |
PTBS-24-10 |
PTBS-40-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Clasp Diameter (mm) |
---|---|---|---|---|---|---|
฿ 1,116.32 |
TUBE | 1 Piece(s) | Available | 6 Day(s) | 5~10 | |
฿ 1,260.34 |
TUBE | 1 Piece(s) | Available | 6 Day(s) | 12~24 | |
฿ 1,281.56 |
TUBE | 1 Piece(s) | Available | 6 Day(s) | 20~40 |
Part Number |
---|
PTBS-10-10 |
PTBS-24-10 |
PTBS-40-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Clasp Diameter (mm) |
---|---|---|---|---|---|---|
฿ 1,116.32 |
TUBE | 1 Piece(s) | Available | 6 Day(s) | 5~10 | |
฿ 1,260.34 |
TUBE | 1 Piece(s) | Available | 6 Day(s) | 12~24 | |
฿ 1,281.56 |
TUBE | 1 Piece(s) | Available | 6 Day(s) | 20~40 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part Number | Length(m/piece) | Cladding Outer Diameter (mm) | Weight (g/m) |
PTBS-6-10 | 10 | 3~6 | 1.7 |
PTBS-10-10 | 5~10 | 4.7 | |
PTBS-16-10 | 8~16 | 7.0 | |
PTBS-24-10 | 12~24 | 9.4 | |
PTBS-40-10 | 20~40 | 14.1 |
Material | PET |
Operating Temperature | -40℃~+125℃ |
How can we improve?
How can we improve?