Cable Bushings Extra-Long Bushing

Brand :
MISUMI
Caution
Product Description
FEATURES Protective tubing that conforms to irregular openings
●Suitable for wire protecting materials with round, oval, triangular, and other abnormal openings.
● Flexible, and can be freely cut based on the shapes of the panel openings, such as round, oval, or triangular.
●10m/pcs/pack,suitable for continuous operation.
●Suitable for wire protecting materials with round, oval, triangular, and other abnormal openings.
● Flexible, and can be freely cut based on the shapes of the panel openings, such as round, oval, or triangular.
●10m/pcs/pack,suitable for continuous operation.
Specification Table


| Part Number | Length (m/piece) | Shape | Supported Panel Thickness (mm) |
| AVNZ-1-10 | 10 | Concave![]() | 0.9~1.1 |
| AVNZ-1.2-10 | 1.1~1.3 | ||
| AVNZ-1.6-10 | 1.4~1.8 | ||
| AVNZ-2-10 | 1.8~2.2 | ||
| AVNZ-2.4-10 | 2.2~2.6 | ||
| AVNZ-3-10 | 2.8~3.2 | ||
| AVNZ-4-10 | 3.8~4.2 | ||
| AVNZ-5-10 | 4.8~5.2 | ||
| AVNZ-1S-10 | Cut![]() | 0.9~1.1 | |
| AVNZ-1.2S-10 | 1.1~1.3 | ||
| AVNZ-1.6S-10 | 1.4~1.8 | ||
| AVNZ-2S-10 | 1.8~2.2 | ||
| AVNZ-2.4S-10 | 2.2~2.6 | ||
| AVNZ-3S-10 | 2.8~3.2 | ||
| AVNZ-4S-10 | 3.8~4.2 | ||
| AVNZ-5S-10 | 4.8~5.2 |
Example of Use

Product Drawings


