(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Bushings Closed Model【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Details

FEATURES  Quick install, closed, black buckled liner
●Can be quickly and easily installed in round holes on 0.8mm~3.2mm thick panels (requiring no tools).
●Mounting hole diameters range from φ7.8~30.5mm, with various specifications.
  • From :
    ฿ 1,391.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

CatalogP.1676

Part Number
HPB-13-100P
HPB-19-100P
HPB-22-100P
HPB-25-100P
HPB-30-100P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,391.72

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 1,488.94

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 1,748.22

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 1,879.10

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 2,015.98

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

Basic Specifications

  • Thickness of Applicable Panel(mm)
    1~1.1
  • Mounting Hole Diameter(mm)
    16
  • Color
    Black
  • Material
    Nylon 66, UL94V-2
Part Number
HPB-13-100P
HPB-19-100P
HPB-22-100P
HPB-25-100P
HPB-30-100P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,391.72

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 1,488.94

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 1,748.22

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 1,879.10

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

฿ 2,015.98

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product specification

Specification Table




Part NumberPackage QuantityMounting Hole Diameter
(mm)
Dimension (mm)
ABH
HPB-8-100P100 pcs7.87.89.57.7
HPB-9-100P9.59.41210.2
HPB-13-100P12.712.514.610.2
HPB-16-100P1615.718.710.2
HPB-19-100P1918.823.210.2
HPB-22-100P222225.811.2
HPB-25-100P25.4252811.2
HPB-30-100P30.530.134.211.2

Overview/Features

[M]Material Features
MaterialNylon 66, UL94V-2
Operating Temperature Range-40℃~+85℃
ColorBlack

Drawing

Product Drawings