Cable Bushings Open Model (Side Slot)

Brand :
MISUMI
Caution
Product Description
FEATURES Easily fits after wiring has been completed
●Can be quickly installed in round holes on 0.8mm~3.2mm thick panels (requiring no tools).
● Wires can be quickly and easily pressed into the bushings from the openings.
●Can be quickly installed in round holes on 0.8mm~3.2mm thick panels (requiring no tools).
● Wires can be quickly and easily pressed into the bushings from the openings.
Specification Table


| Part Number | Package Quantity | Mounting Hole Diameter (mm) | Dimension (mm) | |||
| A | B | C | H | |||
| FOSB-13-100P | 100 pcs | 12.7 | 12.7 | 14.1 | 8.7 | 10.1 |
| FOSB-16-100P | 16 | 15.9 | 17.7 | 12.3 | 10.1 | |
| FOSB-19-100P | 19 | 19 | 20.3 | 14.2 | 10.3 | |
| FOSB-22-100P | 22.2 | 22.2 | 23.5 | 17.5 | 10.3 | |
Product Drawings
