(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Body Material: Nylon 66, UL94V-2
• Operating Temperature Range (?): -40~+100
• Compatible Electric Wire Diameter (mm): Φ4~7
• Mounting Screw: G(PF)1/4"
• Color: Green
Part Number | Number of Holes | Applicable Electric Wire Diameter | Screw Size | Dimension (mm) | ||||
Thread External Diameter C1 | Thread Length C2 | Opening Diameter of Panel | Nut A Wrench Diameter | Nut F Wrench Diameter | ||||
CRMPHB-2M12-2031 | 2 | φ2.0~3.1 | M12×1.5 | 12 | 9 | 12~12.3 | 18 | 19 |
CRMPHB-2M20-4361 | φ4.3~6.1 | M20×1.5 | 20 | 15 | 20~20.3 | 27 | 27 | |
CRMPHB-3M12-1626 | 3 | φ1.6~2.6 | M12×1.5 | 12 | 9 | 12~12.3 | 18 | 19 |
CRMPHB-3M16-3042 | φ3.0~4.2 | M16×1.5 | 16 | 15 | 16~16.3 | 22 | 22 | |
CRMPHB-4M12-1323 | 4 | φ1.3~2.3 | M12×1.5 | 12 | 9 | 12~12.3 | 18 | 19 |
CRMPHB-4M16-2434 | φ2.4~3.4 | M16×1.5 | 16 | 15 | 16~16.3 | 22 | 22 | |
CRMPHB-4M20-3448 | φ3.4~4.8 | M20×1.5 | 20 | 20~20.3 | 27 | 27 |
Material | Body, Claw, Lock Nut, Nut | Nylon 66 UL94V-2 |
Gasket, Clamp Ring | Fluoride-containing Rubber | |
Protection Structure | IP68 | |
Operating Temperature Range | -40℃~+105℃ | |
Color | Black |
Part Number |
---|
CRMPHB-2M12-2031 |
CRMPHB-3M16-3042 |
CRMPHB-4M16-2434 |
CRMPHB-4M20-3448 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,108.76 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,122.54 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,121.32 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,154.78 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Material (Body) | Nylon 66, UL94V-2 | Operating Temperature Range(℃) | -40~+100 | Applicable Electric Wire Diameter(mm) | Φ4~7 |
---|---|---|---|---|---|
Mounting Screw | G(PF)1/4" | Color | Green | Number of Holes(pcs) | 2 |
Opening Diameter of Panel(mm) | 13.2~13.4 |
How can we improve?
How can we improve?