(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HBDE-1.5EXH-50P |
HBDE-3.5EXH-50P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,667.84 |
CABLE ACCESSORY | 1 Pack(s) |
50 Pieces Per Package |
Available | 6 Day(s) | |
฿ 2,241.72 |
CABLE ACCESSORY | 1 Pack(s) |
50 Pieces Per Package |
Available | 6 Day(s) |
Part Number |
---|
HBDE-1.5EXH-50P |
HBDE-3.5EXH-50P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,667.84 |
CABLE ACCESSORY | 1 Pack(s) |
50 Pieces Per Package |
Available | 6 Day(s) | |
฿ 2,241.72 |
CABLE ACCESSORY | 1 Pack(s) |
50 Pieces Per Package |
Available | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part Number | HBDE-1.5EXH-50P HBDE-3.5EXH-50P |
Material | Nylon 46, UL94V-0 |
Heat-Resistant Temperature | 180℃ (Continuous Operation for 12 Hours) |
Operating Temperature Range | -40℃~+150℃ |
Color | Light Green |
Package Quantity | 50 pcs/pack |
How can we improve?
How can we improve?