(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | HBDE-3.5-50P |
Material | Nylon 66, UL94V-2 |
Operating Temperature Range | -40℃~+85℃ |
Color | White |
Package Quantity | 50 pcs/pack |
Part Number |
---|
HBDE-3.5-50P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,321.34 | CABLE ACCESSORY | 1 Pack(s) | 50 Pieces Per Package | Available | Same day |
Loading...
Material | Nylon 46, UL94V-0 | Mounting Hole Diameter φ(mm) | 4.5 | Color | Light Green |
---|---|---|---|---|---|
Height Dimensions(mm) | 4.5 | Body Length(mm) | 20.5 | Body Width(mm) | 9.6 |
Operating Temperature Range(℃) | -40~+85 |
Please check the type/dimensions/specifications of the part HBDE-3.5-50P in the Cable Tie Holders Bottom Screw Fixing series.
How can we improve?
How can we improve?