(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Dimension (mm) | Tensile Strength (kgs) | Weight (g/piece) | ||||
Length L | Bundling Part Length L1 | Width W | Thickness T | Maximum Bundle Diameter D | ||||
HBDE-100EXH-100P | 100 pcs | 101 | 81 | 2.6 | 1.2 | 23 | 6.5 | 0.3 |
HBDE-150EXH-100P | 147 | 123 | 3.6 | 1.2 | 33 | 10 | 0.72 | |
HBDE-200EXH-100P | 197 | 174 | 4.8 | 1.4 | 48 | 15 | 1.36 |
Material | Nylon 46, UL94V-0 |
Heat-Resistant Temperature | 180℃ (Continuous Operation for 12 Hours) |
Operating Temperature Range | -40℃~+150℃ |
Color | Light Green |
Part Number |
---|
HBDE-100EXH-100P |
HBDE-150EXH-100P |
HBDE-200EXH-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,592.16 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 23 | - | 2.6 | |
฿ 1,931.32 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | - | - | 3.6 | |
฿ 3,299.98 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 48 | 197 | 4.8 |
Loading...
Material | Nylon | Flame retardant grade (main raw materials) | UL94V-0 | Material(Detail) | Nylon 66, UL94V-2 |
---|---|---|---|---|---|
Tensile Strength(kgf) | 22 | Package(PCS) | 100 | Operating Temperature Range (Min~Max)(℃) | -40~+85 |
How can we improve?
How can we improve?