(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Color | Terminal Series | Lug Dimensions T×W (mm) | External Dimensions (mm) | Compatible Electric Wire Size | Compatible Tool | ||||||
W | F | L | B | D | C | Section Area (mm2) | AWG | ||||||
STKM-NYD-1-0528 | 100 pcs | Red | 110 | 0.5 × 2.8 | 2.8 | 6.5 | 19.5 | 11.0 | 4.0 | 1.7 | 0.5-1.5 | 22-16 | MTR-TOOL-BR (>>Click here) |
STKM-NYD-1-0828 | 0.8 × 2.8 | ||||||||||||
STKM-NYD-1-0548 | 187 | 0.5 × 4.8 | 4.8 | 6.5 | 20.0 | ||||||||
STKM-NYD-1-0848 | 0.8 × 4.8 | 6.7 | |||||||||||
STKM-NYD-2-0548 | Blue | 0.5 × 4.8 | 6.5 | 5.0 | 2.3 | 1.5-2.5 | 16-14 | ||||||
STKM-NYD-2-0848 | 0.8 × 4.8 | 6.7 | |||||||||||
STKM-NYD-1-0864 | Red | 250 | 0.8 × 6.4 | 6.4 | 7.7 | 22.0 | 4.0 | 1.7 | 0.5-1.5 | 22-16 | |||
STKM-NYD-2-0864 | Blue | 5.0 | 2.3 | 1.5-2.5 | 16-14 |
Insulation Material | Nylon 66 |
Fireproofing Grade | UL94V-2 |
Operating Temperature Range | -40℃~+105℃ |
Part Number |
---|
STKM-NYD-1-0528 |
STKM-NYD-1-0548 |
STKM-NYD-1-0848 |
STKM-NYD-1-0864 |
STKM-NYD-2-0548 |
STKM-NYD-2-0848 |
STKM-NYD-2-0864 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Series | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Insulation coating (color) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,531.88 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 110 | 1.7 | 4 | 19.5 | Red | |
฿ 1,571.96 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 187 | 1.7 | 4 | 20 | Red | |
฿ 1,573.18 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 187 | 1.7 | 4 | 20 | Red | |
฿ 1,619.30 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 250 | 1.7 | 4 | 22 | Red | |
฿ 1,572.78 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 187 | 2.3 | 5 | 20 | - | |
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 187 | 2.3 | 5 | 20 | - | |
฿ 1,577.36 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 250 | 2.3 | 5 | 22 | - |
Loading...
Insulation material | Nylon | Representative Standard | UL | Box Package Quantity(pcs) | 100 |
---|---|---|---|---|---|
Lug Dimensions T×W(mm) | 0.8 × 6.4 |
How can we improve?
How can we improve?