1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare Crimp Terminals, Butt Splice Terminal【100 Pieces Per Package】

Bare Crimp Terminals, Butt Splice Terminal
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,215.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Butt splice terminals with wire positioning
● Made of tin-plated electrolytic copper, featuring excellent electrical conductivity.
● Seamless welding ensures excellent contact and tensile strength between the lead wire and the terminal.
●UL/c-UL No. E96029
·Use a dedicated tool for crimping.

Specification Table



Part NumberPackage QuantityExternal Dimensions (mm)Compatible Electric Wire SizeCompatible Tool
LDd1TSection Area (mm2)AWG
STKBS-0.5100 pcs12.02.11.30.40.2~0.526-22MTR-TOOL-NK03
DS031
(>>Click here
>>Click here)
STKBS-1.2515.03.31.70.80.5~1.522-16MTR-TOOL-NN
NH-1
(>>Click here
>>Click here)
STKBS-23.92.31.5~2.516-14
STKBS-5.55.43.41.04~612-10
Part Number
STKBS-0.5
STKBS-1.25
STKBS-2
STKBS-5.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)

฿ 1,215.88

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1.32.112

฿ 1,215.56

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1.73.315

฿ 1,218.12

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 2.33.915

฿ 1,363.98

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 3.45.415

Loading...

  1. 1
 

Basic Information

Type Bare crimp terminal Shape Sleeve Representative Standard UL
Box Package Quantity(pcs) 100