(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Color | Pole Number | Weight (g) | Rated Voltage | Rated Current | Maximum Voltage | Insulation Resistance | Compatible Cable | Stripping Length | Terminal Pitch | Insulating Material | Operating Temperature Range | ||
UL | IEC | UL | IEC | ||||||||||||
BTDK-PM2.5WS-4P-10P | 10 pcs | Grey | 4 | 10.2 | 600V | 660V | 25A | 24A | 2200VAC/ 1min | 500MΩ or More/500VDC | AWG 28~12 | 7~8mm | 6mm | PA66 (UL94V-0) | -40℃ ~ +105℃ |
BTDK-PM2.5WS-6P-10P | 6 | 14.6 | |||||||||||||
BTDK-PM2.5WS-8P-10P | 8 | 18.9 | |||||||||||||
BTDK-PM2.5WS-10P-10P | 10 | 23.3 | |||||||||||||
BTDK-PM2.5WS-6P-YG-10P | Green/Brown | 6 | 14.6 | ||||||||||||
BTDK-PM2.5WS-8P-YG-10P | 8 | 18.9 | |||||||||||||
BTDK-PM2.5WS-10P-YG-10P | 10 | 23.3 |
Part Number |
---|
BTDK-PM2.5WS-4P-10P |
BTDK-PM2.5WS-6P-10P |
BTDK-PM2.5WS-8P-10P |
BTDK-PM2.5WS-8P-YG-10P |
BTDK-PM2.5WS-10P-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|
฿ 1,565.84 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 4 | |
฿ 1,792.80 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 6 | |
฿ 2,126.96 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 8 | |
฿ 1,197.82 | TERMINAL BLOCK | 32 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 8 | ||
฿ 2,387.58 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 10 |
Loading...
Wiring Method | Spring-fixed | Mounting Method | DIN/Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (IEC)(A) | 24 | Rated current (UL)(A) | 25 |
Color | Grey |
How can we improve?
How can we improve?