(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Pole Number | Compatible Terminal Block | Weight (g) |
BTDK-CSC-402PN-10P | 10 pcs | 2 | BTDK-4N (>>Click here) | 1.3 |
BTDK-CSC-403PN-10P | 3 | 2.1 | ||
BTDK-CSC-410PN-10P | 10 | 6.4 | ||
BTDK-CSC-602PN-10P | 2 | BTDK-6N (>>Click here) | 2.3 | |
BTDK-CSC-603PN-10P | 3 | 3.6 | ||
BTDK-CSC-610PN-10P | 10 | 11.7 | ||
BTDK-CSC-2.502-10P | 2 | BTDK-2.5-PE (>>Click here) | 0.7 | |
BTDK-CSC-2.503-10P | 3 | 1.2 | ||
BTDK-CSC-2.510-10P | 10 | 4.3 | ||
BTDK-CSC-402-10P | 2 | BTDK-4-PE (>>Click here) | 1.4 | |
BTDK-CSC-403-10P | 3 | 2.2 | ||
BTDK-CSC-410-10P | 10 | 7.3 | ||
BTDK-CSC-1002-10P | 2 | BTDK-10-PE (>>Click here) | 5.3 | |
BTDK-CSC-1003-10P | 3 | 8.0 | ||
BTDK-CSC-1010-10P | 10 | 26.5 |
Part Number |
---|
BTDK-CSC-410-10P |
BTDK-CSC-410PN-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,598.08 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | |
฿ 1,592.88 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Series | Short Bar | Number of Poles for Bridging | 2 | Compatible Terminal Block | BTDK-2.5-PE |
---|---|---|---|---|---|
Material | PA66(UL94-V0) |
How can we improve?
How can we improve?