(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Compatible Terminal Block (>>Click here) | Weight (g) |
BTDK-4NC-10P | 10 pcs | BTDK-4N-10P | 1.5 |
BTDK-6NC-10P | BTDK-6N-10P | 1.7 |
Part Number |
---|
BTDK-4NC-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,107.96 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Series | Cover/Partition Plate | Applicable Wiring Terminals | BTAT-3TB-G-10P/BTAT-3TB-OR-10P/BTAT-3TB-GY-10P | Material | PA66 |
---|
Please check the type/dimensions/specifications of the part BTDK-4NC-10P in the End Plates for MTDK Series European Style Terminal Blocks series.
How can we improve?
How can we improve?