(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Rated Voltage | Rated Current | Maximum Voltage | Insulation | Compatible Cable | Stripping Length | Tightening Torque | Insulating Material | Operating Temperature Range | Weight (g) | ||
UL | IEC | UL | IEC | ||||||||||
BTDK-2.5-PE-10P | 10 pcs | 600V | 630V | 25A | 24A | 500VAC (1min) | >500MΩ (1000VDC) | AWG 26~12 | 10~14mm | 0.8N·m | PA66 (UL94V-0) | -40℃~ +105℃ | 20 |
BTDK-4-PE-10P | 35A | 32A | 750VAC (1min) | AWG 26~10 | 12~16mm | 23 | |||||||
BTDK-10-PE-10P | 600V | 500V | 50A | 57A | AWG 16~8 | 1.8N·m | 32.4 |
Part Number | Short-Circuit Plate (>>Click here) | Marker Plate (>>Click here) |
BTDK-2.5-PE-10P | BTDK-CSC-2.5** | BTDK-TM26 |
BTDK-4-PE-10P | BTDK-CSC-4** | BTDK-TM27 |
BTDK-10-PE-10P | BTDK-CSC-10** | BTDK-TM28 |
Part Number |
---|
BTDK-2.5-PE-10P |
BTDK-4-PE-10P |
BTDK-10-PE-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Rated current (IEC) (A) | Rated current (UL) (A) |
---|---|---|---|---|---|---|---|---|
฿ 1,786.68 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 24 | 25 | |
฿ 1,838.60 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 32 | 35 | |
฿ 2,121.96 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 57 | 50 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 |
How can we improve?
How can we improve?