(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Rated Voltage | Rated Current | Maximum Voltage | Insulation | Compatible Cable | Stripping Length | Tightening Torque | Insulating Material | Operating Temperature Range | Weight (g) | ||
UL | IEC | UL | IEC | ||||||||||
BTDK-4N-10P | 10 pcs | 600V | 1000V | 30A | 32A | 2200VAC (1min) | >500MΩ (500VDC) | AWG 22~10 | 9~11mm | 0.6N·m | PA66 (UL94V-0) | -40℃~+105℃ | 6.3 |
BTDK-6N-10P | 50A | 41A | AWG 20~8 | 12~14mm | 1.2N·m | 12.6 |
Part Number | End Plate (>>Click here) | Partition Plate (>>Click here) | Short-Circuit Plate (>>Click here) | Marker Plate (>>Click here) |
BTDK-4N-10P | BTDK-4NC | BTDK-DKNSPS-001 | BTDK-CSC-4**PN | BTDK-TM27 |
BTDK-6N-10P | BTDK-6NC | BTDK-DKNSPS-002 | BTDK-CSC-6**PN | BTDK-TM28 |
Part Number |
---|
BTDK-6N-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,290.24 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (IEC)(A) | 41 | Rated current (UL)(A) | 50 |
Please check the type/dimensions/specifications of the part BTDK-6N-10P in the BTDK Series European Style Terminal Blocks (Rail Mounted/Side Connection) series.
How can we improve?
How can we improve?