1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Waterproof Connectors ⋅ MISUMI Original Series, Incorrect Insertion Prevention Pin for Heavy Duty Waterproof Connectors【4 Pieces Per Package】

CONNECTOR

Heavy Duty Waterproof Connectors ⋅ MISUMI Original Series, Incorrect Insertion Prevention Pin for Heavy Duty Waterproof Connectors
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,194.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Incorrect insertion prevention pin for heavy duty waterproof connectors
●Incorrect insertion prevention pin can be mounted on the coupling surface of male and female connectors to prevent the connections beyond specified combinations.
·4 pieces are included in 1 pack.
· Please use a slotted screwdriver for mounting

Specification Table




Part NumberMaterialPackage QuantityWeight (g)
MSC-PA454Steel4pcs3

Overview/Features

  
Part Number
MSC-PA454
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,194.24

CONNECTOR 1 Pack(s)

4 Pieces Per Package

Available 6 Day(s)

Loading...

  1. 1
 

Basic Information

Material·Color Brass (Nickel Plated) Shape Column Weight(g) 53.03