1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Waterproof Connectors ⋅ MISUMI Original Series Heavy Duty Waterproof Connectors Crimping Tool

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 29,476.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Pressure welding tool for heavy duty waterproof connector E type and D type cnotacts
·The sectional area of pressure welding conductor is AWG26~12。
·The tool requires regular correction by a special pin gauge >>Click here.
·A special turret locator bthis page can be used >>Click here.

Specification Table




Part NumberIntroductionCompatible Conductor
Cross Section Area
Weight
(g)
MYS-TL234E and D Contacts
Special Pressure Welding Tool
AWG26~12514.5

Overview/Features

Part Number
MYS-TL234
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,476.72

HAND TOOLS 1 Piece(s) Available 9 Day(s)

Loading...

  1. 1
 

Basic Information

Applicable Type Pressure Welding Tool Applicable End Socket 8~64 Cores Compatible Electric Wire Size(AWG) 30~10
Product Categories Pressure Welding Tool Weight(g) 250