(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Number of Cores | Dimension (mm) | Polarity Strip | Weight (g) | ||
A | B | C | ||||
MLSS-10SR | 10 | 17.4 | 10.16 | 3.5 | One in the center | 1.7 |
MLSS-14SR | 14 | 22.48 | 15.24 | 2.2 | ||
MLSS-16SR | 16 | 25.02 | 17.78 | 2.6 | ||
MLSS-20SR | 20 | 30.1 | 22.86 | 3.2 | ||
MLSS-26SR | 26 | 37.72 | 30.48 | 4.2 | ||
MLSS-30SR | 30 | 42.8 | 35.56 | 4.6 | ||
MLSS-34SR | 34 | 47.88 | 40.64 | 5 | ||
MLSS-40SR | 40 | 55.5 | 48.26 | 5.9 | ||
MLSS-50SR | 50 | 68.2 | 60.96 | 7.3 | ||
MLSS-60SR | 60 | 80.9 | 73.66 | 8.7 | ||
MLSS-64SR | 64 | 85.98 | 78.74 | 9.6 |
Item | Material | Surface Treatment/Color |
Body | PBT (UL94V-0) | Black |
Rear Cover | ||
Strain Relief | ||
Terminal | Brass | Nickel Base Gold Plated |
Part Number |
---|
MLSS-10SR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins |
---|---|---|---|---|---|---|
฿ 1,061.20 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | 10 |
Loading...
Connector Shape | Square shape | Connector series initials | M/N/O | M/N/O | MIL |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable to Circuit Board | Allowable Current(A) | 1 |
Allowable Voltage(V) | AC250 | Wire connection method | Pressure welding | Connection direction | Straight |
Protection function (environmentally resistant) | None | Shape | D-sub Type | Maximum Voltage | 1000Vr.m.s/1 minute |
Impedance (Detail) | 20mΩ(at 20mV or Less and 100mA or Less) | Contact Material | Copper Alloy | Case Material | Glass Fiber-Reinforced PBT Resin |
Compatible Cable Specification | 0.2~2.5mm ² | Polar Guide Rod | One in the center | Weight(g) | 22.16 |
How can we improve?
How can we improve?