(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Number of Cores | Contact Shape | Dimension (mm) | Weight (g) | ||||
A | B | C | D | E | ||||
DBCM-9 | 9 | Male | 30.81 | 24.99 | 16.92 | - | 11.08 | 5.7 |
DBCM-15 | 15 | 39.20 | 33.30 | 25.25 | - | 19.39 | 8 | |
DBCM-25 | 25 | 53.05 | 47.04 | 38.96 | - | 33.24 | 11.4 | |
DBCM-37 | 37 | 69.40 | 63.50 | 55.42 | - | 49.86 | 15.8 | |
DBCF-9 | 9 | Female | 30.81 | 24.99 | - | 16.33 | 11.08 | 6.1 |
DBCF-15 | 15 | 39.20 | 33.30 | - | 24.66 | 19.39 | 8.7 | |
DBCF-25 | 25 | 53.05 | 47.04 | - | 38.38 | 33.24 | 12.4 | |
DBCF-37 | 37 | 69.40 | 63.50 | - | 54.84 | 49.86 | 15.9 |
Item | Material | Surface Treatment/Color |
Press Contact | Brass | Nickel Base Gold Plated |
Insulator | PBT Resin (UL94V-0) | Blue |
Body Housing | Steel | Nickel Plated |
Part Number |
---|
DBCF-9 |
DBCF-25 |
DBCM-9 |
DBCM-15 |
DBCM-25 |
DBCM-37 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number of Pins |
---|---|---|---|---|---|---|---|
฿ 1,083.34 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Female (socket) | 9 | |
฿ 102.18 | CONNECTOR | 500 Piece(s) | 93 Day(s) | Female (socket) | 25 | ||
฿ 1,083.34 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Male (plug) | 9 | |
฿ 1,091.20 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Male (plug) | 15 | |
฿ 1,101.20 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Male (plug) | 25 | |
฿ 1,154.80 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Male (plug) | 37 |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | Dsub |
---|---|---|---|---|---|
Application | Cable-to-panel mount | Allowable Current(A) | 3 | Allowable Voltage(V) | AC250 |
Wire connection method | Pressure welding | Connection direction | Straight | Protection function (environmentally resistant) | None |
Shape | D-sub Type | Maximum Voltage | 1000Vr.m.s/1 minute | Impedance (Detail) | 20mΩ(at 20mV or Less and 100mA or Less) |
Contact Material | Copper Alloy | Case Material | Glass Fiber-Reinforced PBT Resin | Compatible Cable Specification | 0.2~2.5mm ² |
With/Without EMI Shield | Included | Dimensions A(mm) | 39.14 | Weight(g) | 22.16 |
How can we improve?
How can we improve?