1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel/Board Mount Connectors SMB (Female) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,104.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Panel/PCB mount SMB coaxial connector
● Connectors installed on the panel and circuit board and connected to the cable side.
●Straight and angle models available.

Specification Table




Part NumberRated Voltage VrmsMaximum Voltage
Vrms
Insulation Impedance MΩ/min
or More (DC500V)
Contact Resistance
mΩ or Less
Frequency Band
GHz
VSWR
(Max)
Characteristic Impedance
(Ω)
Temperature Range
KDC-SBR916-5003351000100060~41.350-65℃~+165℃
KDC-SBS916-5001.2

Overview/Features

[M] Material/Processing Method
ItemMaterialMachining Mode
Body HousingBrass/Zinc CastingsGold Plated
Insulatorfluoropolymer-
ContactPhosphor Bronze / BrassGold Plated
Crimping RingCopperNickel Plated
Part Number
KDC-SBR916-500
KDC-SBS916-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection direction

฿ 1,154.80

CONNECTOR 1 Piece(s) Available 6 Day(s) Angle

฿ 1,104.06

CONNECTOR 1 Piece(s) Available 6 Day(s) Straight

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Coaxial Connector series initials S・T・U S/T/U SMB
Number Of Pins 1 Application For PCB Protection function (environmentally resistant) None
Impedance(Ω) 50 VSWR 1.3Max Contact Resistance mΩ or Less 1.5
Band(GHz) 0~3 Rated Voltage(Vrms) 500 Maximum Voltage(Vrms) 1500
Insulation Impedance/min or More (500 VDC)(mΩ) 5000 Temperature Range(℃) -65~165