Metal Threaded Waterproof Connectors · MWS Series, Relay Socket

Brand :
MISUMI
Caution
Product Description
FEATURES Relay threaded connecting socket
● Relay adapters capable of connecting to straight or angle plugs.
●Class IP protection rating ranging from IP55 to IP66.
●Shell is made of durable zinc-gold alloy.
● Connected to the plug with thread.
●Three models available depending on the outlet mode: cable sheath, metal nut and plastic tube.
● Relay adapters capable of connecting to straight or angle plugs.
●Class IP protection rating ranging from IP55 to IP66.
●Shell is made of durable zinc-gold alloy.
● Connected to the plug with thread.
●Three models available depending on the outlet mode: cable sheath, metal nut and plastic tube.

· Male and female relay adapters cannot be connected.
· For core arrangement, refer to: >>Click here.
· In the product drawings, φd is a reference value and is not guaranteed. When selecting cables, the dimensions of actual products should be observed.
Manufacturer: WEIPU
· For core arrangement, refer to: >>Click here.
· In the product drawings, φd is a reference value and is not guaranteed. When selecting cables, the dimensions of actual products should be observed.
Manufacturer: WEIPU
Specification Table


| Shape | Shell Size | Number of cores >> Click here | Contact Shape | ||||||
| 16 | 2 | P (Male) S (Female) | ||||||
| 3 | |||||||||
| 4 | |||||||||
| 5 | |||||||||
| 7 | |||||||||
| 9 | |||||||||
| 20 | 2 | ||||||||
| 3 | |||||||||
| 4 | |||||||||
| 5 | |||||||||
| 7 | |||||||||
| 9 | |||||||||
| 12 | |||||||||
| 24 | 10 | ||||||||
| 12 | |||||||||
| 19 | |||||||||
| 28 | 7 | ||||||||
| 12 | |||||||||
| 16 | |||||||||
| 17 | |||||||||
| 20 | |||||||||
| 24 | |||||||||
| 26 |
