Metal Threaded Connectors · MNS Series, Panel Mount Socket

Brand :
MISUMI
Caution
Product Description
FEATURES Flange threaded connecting socket
● Connected to the plug with thread.
●Panel mount sockets capable of connecting to straight or angle plugs.
●Shell is made of durable zinc-gold alloy.
● Connected to the plug with thread.
●Panel mount sockets capable of connecting to straight or angle plugs.
●Shell is made of durable zinc-gold alloy.

· The product includes a dustproof cap.
· Dustproof cap is not included for shell size 16.
· · Male and female panel mount receptacles cannot be connected.
· For core arrangement, refer to: >>Click here.
· Dustproof cap is not included for shell size 16.
· · Male and female panel mount receptacles cannot be connected.
· For core arrangement, refer to: >>Click here.
Specification Table


| Shape | Shell Size | Number of cores >> Click here | Contact Shape | ||
| 16 | 2 | P (Male) S (Female) | ||
| 3 | |||||
| 4 | |||||
| 5 | |||||
| 7 | |||||
| 9 | |||||
| 20 | 2 | ||||
| 3 | |||||
| 4 | |||||
| 5 | |||||
| 7 | |||||
| 9 | |||||
| 12 | |||||
| 24 | 10 | ||||
| 12 | |||||
| 19 | |||||
| 28 | 7 | ||||
| 12 | |||||
| 16 | |||||
| 17 | |||||
| 20 | |||||
| 24 | |||||
| 26 |
Product Drawings
