(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI Part Number | Manufacture Part Number | Shape Type | Wiring Method | Power Supply Categories | Number of Cores | Contact Shape | Weight (g) |
SWM-XS2C-D421 | XS2C-D421 | Straight | Solder | DC | 4 | Female | 13.1 |
SWM-XS2C-D422 | XS2C-D422 | L-Type | DC | 13.6 | |||
SWM-XS2C-A421 | XS2C-A421 | Straight | AC | 13.1 | |||
SWM-XS2C-D4S1 | XS2C-D4S1 | Straight | Screw | DC | 17.6 | ||
SWM-XS2C-D4S2 | XS2C-D4S2 | L-Type | DC | 17.9 |
Part Number |
---|
SWM-XS2C-D4S2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire connection method | Connection direction |
---|---|---|---|---|---|---|---|
฿ 1,636.32 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Screw fastening | Angle |
Loading...
Connector Shape | Circular Type | Connector series initials | V・W・X | V· W· X | XS2 |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Pins | 4 | Application | Cable to cable |
Allowable Current(A) | 3 | Protection function (environmentally resistant) | Present | Maximum Voltage(Vr.m.s) | 1500 |
Shape Type | Straight | AWG Code | 18 or Less | Protection Rating | IP67 |
Applicable Type | DC | Weight(g) | 23 |
Please check the type/dimensions/specifications of the part SWM-XS2C-D4S2 in the M12 Connector ⋅ XS2 Series, Female Connector series.
Part Number |
---|
SWM-XS2C-D421 |
SWM-XS2C-D422 |
SWM-XS2C-D4S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wire connection method | Connection direction |
---|---|---|---|---|---|---|
฿ 1,760.98 | 1 Piece(s) | Available | 6 Day(s) | Solder | Straight | |
฿ 1,774.44 | 1 Piece(s) | Available | 6 Day(s) | Solder | Angle | |
฿ 1,636.32 | 1 Piece(s) | Available | 6 Day(s) | Screw fastening | Straight |
How can we improve?
How can we improve?