M12 Connector ⋅ XS2 Series, Male Connector

Brand :
MISUMI
Caution
Product Description
FEATURES XS2 connector designed specially for sensor
● Male connector dedicated for sensor.
● Soldered and threaded wiring methods available.
● With IP67 waterproof rating, it is ideal for connecting sensor cables subject to harsh conditions.
● Cables are fixed using clamp with a rotatable rubber waterproof cover, thus ensuring high stability.
● Used for AC power supply and DC power supply.
● Male connector dedicated for sensor.
● Soldered and threaded wiring methods available.
● With IP67 waterproof rating, it is ideal for connecting sensor cables subject to harsh conditions.
● Cables are fixed using clamp with a rotatable rubber waterproof cover, thus ensuring high stability.
● Used for AC power supply and DC power supply.

· Do not use tools like pliers to tighten the waterproof cover. Always tighten manually, or damage will result.
· To ensure waterproofing effect, tighten the waterproof cover as much as possible.
Manufacturer: OMRON
· To ensure waterproofing effect, tighten the waterproof cover as much as possible.
Manufacturer: OMRON
Specification Table


| MISUMI Part Number | Manufacture Part Number | Wiring Method | Power Supply Categories | Number of Cores | Contact Shape | Weight (g) |
| SWM-XS2G-D421 | XS2G-D421 | Solder | DC | 4 | Male | 14.7 |
| SWM-XS2G-A421 | XS2G-A421 | AC | 14.7 | |||
| SWM-XS2G-D4S1 | XS2G-D4S1 | Screw | DC | 18.7 |
