MIL Spec Connector · EMS Series Panel Mount Socket

Brand :
MISUMI

Caution

    Product Description

    FEATURES  MIL standard-compliant basic EMS connector
    ● MIL standard-compliant connectors of other brands can be connected with this series products.
    ●Panel mount sockets capable of connecting to straight or angle plugs.
    ●Does not support key position changes.
    Basic SPEC
    Refer to >>Click here
    · Male and female of panel mount sockets cannot be connected.

    Specification Table




    ShapeShell
    Size
    Arrangement No.
    >>Click here
    Contact
    Shape
    Number of Cores

    (mm)

    (mm)

    (mm)

    (mm)
    E±1
    (mm)
    F or Less
    (mm)

    (mm)

    (mm)
    J (Thread-2A)
    Fixing Screw
    (Reference)
    UNEF
    Metric System
    EMS3102A

    Panel Mount

    ※Mating Components
    EMS3106A>>Click here
    EMS3108A>>Click here
    14S
    2
    P
    Male

    S
    Female
    4
    30.18
    23.01
    23.90
    14.28
    3
    12.70
    3.05
    23.01
    7/8-20UNEF
    #4-40
    M3
    6
    6
    16S
    1
    7
    32.54
    24.61
    27.00
    14.28
    3.2
    12.70
    3.05
    26.21
    1-20UNEF
    #4-40
    M3
    4
    2
    18
    1
    10
    34.93
    26.97
    30.20
    19.05
    4
    12.70
    3.05
    29.36
    1-1/8-18UNEF
    #4-40
    M3
    10
    4
    19
    10
    20
    3
    3
    38.10
    29.36
    33.40
    19.05
    4
    12.70
    3.05
    32.56
    1-1/4-18UNEF
    #4-40
    M3
    4
    4
    15
    7
    16
    9
    18
    9
    27
    14
    29
    17
    22
    14
    19
    41.28
    31.78
    36.60
    19.05
    4
    12.70
    3.05
    35.71
    1-3/8-18UNEF
    #4-40
    M3
    22
    4
    23
    8
    24
    6
    8
    44.45
    34.93
    39.70
    20.63
    3.5
    12.70
    3.73
    38.91
    1-1/2-18UNEF
    #6-32
    M3.5
    10
    7
    11
    9
    28
    24
    28
    11
    22
    50.80
    39.67
    46.10
    20.63
    3.5
    12.70
    3.73
    45.26
    1-3/4-UNEF
    #6-32
    M3.5
    12
    26
    16
    20
    21
    37

    Product Drawings

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat