MIL Spec Connector · EMS Series, Angle Plug

Brand :
MISUMI

Caution

    Product Description

    FEATURES  MIL standard-compliant basic EMS connector
    ● MIL standard-compliant connectors of other brands can be connected with this series products.
    ●Angle plugs capable of connecting with panel mount receptacles and relay adapters.
    ●Does not support key position changes.
    Basic SPEC
    Refer to >>Click here
    · Male and female angle plugs cannot be connected.

    Specification Table




    Shape
    Shell
    Size
    Arrangement No.
    >>Click here
    Contact
    Shape
    Number of Cores
    φA or Less
    (mm)

    (mm)

    (mm)
    F or Less
    (mm)
    G or Less
    (mm)
    M Thread
    Thread N-2A
    EMS3108A

    Angle Plug

    ※Mating Components
    EMS3102A>>Click here
    EMS3100A >>Click here
    EMS3101A>>Click here
    18
    1
    P
    Male

    S
    Female
    10
    34.13
    23.62
    19.72
    33.32
    68.27
    1-1/8-18UNEF
    1-20UNEF
    10
    4
    19
    5
    20
    3
    3
    37.31
    26.67
    23.68
    34.92
    76.98
    1-1/4-18UNEF
    1-3/16-18UNEF
    4
    4
    15
    7
    16
    9
    18
    9
    27
    14
    29
    17
    22
    14
    19
    40.48
    29.85
    26.07
    34.92
    76.98
    1-3/8-18UNEF
    1-3/16-18UNEF
    22
    4
    23
    8
    24
    6
    8
    43.66
    33.02
    29.247
    39.67
    86.51
    1-1/2-18UNEF
    1-7/16-18UNEF
    10
    7
    11
    9
    28
    24
    28
    11
    22
    50.01
    38.61
    34.80
    39.67
    86.51
    1-3/4-UNS
    1-7/16-18UNEF
    12
    26
    16
    20
    21
    37

    Product Drawings

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat