1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Movement Power Supply/Signal Cable · SWING-MASTER Oil-Resistant Series Class-B CCC/CE/UL/PSE 300/500V Cable with Shield

FLEXIBLE MULTICORE CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  MISUMI MASTER CABLE
●Certified by CCC, UL, CE and PSE.
● The braided copper wire shielding effectively prevents electromagnetic interference.
● The conductor is composite stranded, which is suitable for high speed moving parts of industrial robots.
●Inner and outer sheaths are made of high performance PVC material that is wear and torsion resistant.
●RoHS compliant.
a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.

Specification Table




ShapeSection Area
(mm2)
Number of CoresLengthAWG
Size
Twisting
Structure
Number of
Wire Cores
Cable
OD
(mm)
Reference
Weight
kg/km
Electrical PropertiesConductorInsulationWire Core
OD
Approx.
(mm)
Inner SheathSheath
Maximum Allowable Current
A(30℃)
Conductor Resistance
Ω/km
(20℃)
Insulation Characteristic
MΩ/km
(70℃)
Maximum Voltage
V/5 minutes
Core Wire Structure
pcs/mm
Outer Diameter
Approx.(mm)
ElectroplatingThickness
(mm)
MaterialThickness
(mm)
MaterialThickness
(mm)
Material
MASWOLG-BMS3KK0.521~100
(Can be specified down to 1m increments)
20Twisted28.51057.7390.01320007/15/0.081.07Not Provided0.6PVC2.240.7PVC0.9PVC
338.91086.70.70.9
449.512560.70.9
5510.41485.50.71
6611.116650.71
77121894.70.71.1
121214.73213.50.81.3
0.7531939.51258.6260.01120007/22/0.081.30.62.50.70.9
4410.41517.70.71
5511.21747.10.71
6612.12016.50.71.1
7713.12296.10.71.2
121215.7362
*For the test criteria of MISUMI movable wires, refer to >>Click here
Current Conductivity Coefficient in Case of Temperature Change
Environmental Temperature(℃)2030405060
Current Conductivity Coefficient in Case of Temperature Change1.110.860.710.5
Allowable current value indicates the calculated value of 1 cable laid above ground in ambient temperature of 30℃, and is not a guaranteed value.
If the ambient temperature is 30℃ or above,
the above current reduction factor is multiplied by the allowable current.

Wire Core Identification Table
Number IdentificationExcept for the yellow/green ground wires, the white insulation surfaces of wire cores are continuously printed with 1, 2, 3, 4, 5, 6……
*2-core is composed of white 1 and white 2 core wires, without yellow and green wires.


※ Note that the wire core number is “2” when the core number/pair number is marked as 1P.
※ The specification conversion is for reference only. For details, refer to the Line Number Table at >> Click here.
* Maximum allowable current is to be used only as a reference value and is not guaranteed.
※ Material Acronym
[Electroplating] Tin…Tinned Annealed Copper Wire
[Material] PVC…Polyvinyl chloride PE…Polyethylene materials
P…Polyester materials Fluorine…Various fluoro resins ※…Others
※The color and flexibility may vary with manufacturer. Refer to the website for the latest information.
Product Feature
ItemSpecificationsConditionsRemark
Insulation

Characteristic
Tensile Strength(Lbf/in2)Above 1460-Test Method:
·GB/T2951.11-2008
·GB/T2951.12-2008
·Refer to IEC60227-7,HD21.13 S1
·HO5VVC4V5-K(60227IEC74) Compliant
(Mpa)Above 10.0-
Stretching(%)Above 150-
Tensile Strength after Aging(%)Above 80-
Elongation after Aging(%)Above 80-
Aging Conditions168 Hours at 80℃
Tensile Strength(Lbf/in2)Above 1,500-Test Method:
·Refer to UL758
·UL1095 Compliant
(Mpa)Above 10.3-
Stretching(%)Above 100-
Tensile Strength after Aging(%)Above 70-
Elongation after Aging(%)Above 65-
Aging Conditions 168 Hours at 113℃
Inner

Sheath

Characteristics
Tensile Strength(Lbf/in2)Above 1460At 20℃Test Method:
·GB/T2951.11-2008
·GB/T2951.12-2008
(Mpa)Above 10.0-
Stretching(%)Above 150At 70℃
Tensile Strength after Aging(%)Above 80At 20℃
Elongation after Aging(%)Above 80-
Aging Conditions168 Hours at 80℃
Sheath

Characteristics
Tensile Strength(Lbf/in2)Above 1460-Test Method:
·GB/T2951.11-2008
·GB/T2951.12-2008
·Refer to IEC60227-7,HD21.13 S1
·HO5VVC4V5-K(60227IEC74) Compliant

·Flame Retardance Test
GB/T18380.12 and
IEC60227-7 Compliant
(Mpa)
Part Number
MASWOLG-BMS3KK-0.5-12-[1-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

FLEXIBLE MULTICORE CABLE 1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Conductor Cross Section(mm2) 0.5 AWG size(AWG) 20 Number Of Cores(Core) 12
Logarithm 6P Properties Oil resistance / Heat resistance / Abrasion resistance Representative Standard PSE / UL / CE / CCC
Sheath (outer coating) color Black Grounding Wire Colored YG (yellow/green) Power supply/signal Dual use
Maximum Voltage 2000Vmin Twisting Structure Twisted Electroplating Not Provided
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .