(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
If the mouse and keyboard are not connected to the mutually connected device, the operation may become unstable.
When using KVM, be sure to use a device that can connect a keyboard/mouse, not only video signals.
[Features]·This KVM switch can receive contact signals from PLCs and other devices and switch them to PCs and other devices connected to each port. · Switching is possible with contact signals from an external switch enclosure, relay, etc. · Both USB and PS/2 keyboard and mouse models available
Model | Type |
KVMIO-104U-R | USB |
KVMIO-104-R | PS/2 |
Model | KVMIO-104U-R | KVMIO-104-R | |
Number of PC Connection Ports | 4 | ||
Cascade Connection | Possible (2 Levels) | ||
Port Switching Method | External Signal, Panel Button, Hot Key | ||
Power Supply Input | AC Adapter (9 V / 0.6 A) | ||
Height (when EIA 19-inch rack is installed) | 1U | ||
LED | 1 (Power Supply), 4 (Online / Selection Port) | ||
External signal Switching Port | Connector | Mini DIN 8-Pin Female | |
Short Circuit Operating Time | 0.3 Seconds (Minimum) | ||
Operating Current | 0.2 to 3.2 mA | ||
Operating Voltage | 0 to 4.5 VDC | ||
Console Connection connector | Keyboard | USB (A Type) Female | Mini DIN 6-Pin Female |
Mouse | USB (A Type) Female | Mini DIN 6-Pin Female | |
Display | HD-15 Pin Female | ||
PC Connection Connector | Keyboard | ー | Mini DIN 6-Pin Female |
Mouse | ー | Mini DIN 6-Pin Female | |
Display | HD-15 Pin Female × 5 (One is for cascade) | HD-15 Pin Male × 4, HD-15 Pin Female × 1 | |
Connection PC Interface | USB | PS/2 | |
Resolution | 1,920 × 1,440 (Maximum), VESA DDC2B | ||
Scan Interval (Seconds) | 3, 8, 15, 30 | ||
Operating environment | Operation | Temperature: 0 to 40°C, Humidity: 10 to 90% RH (No condensation) | |
Storage | Temperature: −20 to 60°C, Humidity: 10 to 90% RH (No condensation) | ||
Material | Steel | ||
Weight / External dimensions (mm) | 1.05 kg, 220(W)×130(D)×44(H) |
The default resolution of KVMIO-104U-R is "1,024 x 768".
Therefore, to display with resolution other than the above,
set the resolution on KVM to the following (1) to (10) resolutions to display the correspondence.
(1) 1,920 x 1,080
(2) 1,920 x 1,200
(3) 1,024 x 768
(4) 1,280 x 1,024
(5) 1,600 x 1,200
(6) 1,920 x 1,440
(7) 1,360 x 768
(8) 1,440 x 900
(9) 1,400 x 1,050
(10) 1,680 x 1,050
The setting method is as follows.
***
Pressing the left Ctrl x 3 times will open the KVM menu.
↓
Open the menu with the F4 key and select the Max resolution at the bottom
Since the default setting is 1,024 x 768
select resolution of (1) to (10).
↓
Restart the PC once after selection.
↓
After restarting, the resolution remains the same, but you can select resolution of (1) to (10) in the monitor setting on the PC
.
***
However, since it does not correspond to resolution other than (1) to (10) above,
use the resolution of the connected device and monitor as stated above.
■ External Signal Switching Port Connection Cable (9 m)
Model | Overall Length |
CBLKV-IO-9M | 9m |
Model |
KVADP-CVI-M6F6F2-R |
Model | Compatible KVM | Overall Length |
CBLKV-CBD180UH-R | KVMIO-104U-R | 1.8 m |
CBLKV-CBD300UH-R | 3 m | |
CBLKV-CBD500UH-R | 5 m | |
CBLKV-CBM180T-R | KVMIO-104-R | 1.8 m |
CBLKV-CBM300T-R | 3 m | |
CBLKV-CBM600T-R | 6 m | |
CBLKV-CBM102T-R | 10 m |
Number of PC connection ports(Port) | 4 | Number of console connection ports(Port) | 1 | PC side keyboard / mouse interface | PS2 |
---|---|---|---|---|---|
PC side display interface | VGA(HD-15pin) | Console side keyboard / mouse interface | PS2 | Console side display interface | VGA(HD-15pin) |
Dimension vertical(mm) | 44 | Dimension width(mm) | 220 | Dimension depth(mm) | 130 |
Remote console port | External switching |
How can we improve?
How can we improve?