CAT5e UTP Angle Type (Stranded Wire)

Brand :
MISUMI

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

An unshielded Gigabit Ethernet cable (1000BASE-T) with an angle plug.
When wiring in a limited space, such as inside a control panel, wiring is possible without putting a load on the cable. Contributes to space saving.
It is a safe design with a protective cover on the claw to prevent the claw from breaking.


The angle type allows for free handling of cables.
● UTP (no shield) type is a low cost product.
● A product with excellent cable handling.
Wiring can be done without putting unnecessary load on the cables.

· Appearance and specifications are subject to change without notice.

Specification Table

CAT5e UTP Angle Type (Stranded Wire): Related Image
CAT5e UTP Angle Type (Stranded Wire): Related Image
Model NumberShield
Type
ColorOverall Length
LC5EU
CAT5e: Top Facing

LC5ED
CAT5e: Bottom Facing

LC5EL
CAT5e: Left Facing

LC5ER
CAT5e: Right Facing
UTP
Without Shield
BL
Blue
1
2
3
5
10
15
CAT5e UTP Angle Type (Stranded Wire): Related Image
 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat