(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·An AC adapter for KVM switches · Supports 100 V AC · Supports PNCSW-CS-82 A/84 A-R, etc.
Model |
PNACA-ATEN-R |
Input | 100 V AC |
Output | 9 V DC / 300 mA (Maximum) |
Cable Length | 1.8 m |
Model | Compatible KVM |
PNACA-ATEN-R | PNCSW-CS-82A/84A-R |
PNVS-VS-102-R | |
PNVS-VS-92A/94A-R | |
PNVSW-VS-291/491-R |
Please check the type/dimensions/specifications of the part PNACA-ATEN-R in the AC adapter for KVM Switch series.
How can we improve?
How can we improve?