(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·An AC adapter for KVM switches and data converters · Supports both 100 and 200 V AC
Model |
PNACA-ATEN2-R |
PNACA-ATEN4-R |
Model | PNACA-ATEN2-R | PNACA-ATEN4-R |
Input | 100 to 240 VAC | AC 100 to 240 |
Output | 5 V DC / 2.6 A (Maximum) | 5 V DC / 1 A (Maximum) |
Cable Length | 1.5 m | 1.5 m |
Standard | PSE | PSE |
Model | Compatible KVM |
PNACA-ATEN2-R | PNCSW-CS-1732A/1734A-R |
PNCSW-CS-1742/1744-R | |
PNUIC-UC2322/2324-R | |
PNUIC-UC4852/4854-R | |
PNACA-ATEN4-R | PNCES-CE-250A-R |
PNCSW-CS-82U/84U-R |
Part Number |
---|
PNACA-ATEN2-R |
PNACA-ATEN4-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 929.03 | CPU SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 929.03 | CPU SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?