1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack Mounting Bracket (Corresponds to KVMIO/KVMM-KNV Series)

ACCSESARY FOR KVM SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,323.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Mounting bracket corresponds to EIA 19 inch rack mounting
● Corresponds to the height of 1U and 2U.

• Appearance and specifications are subject to change without notice.

Product Description

[Applications]·A mounting bracket for EIA 19 in rack mount [Features] · Supports 1U and 2U heights

Specification Table

ModelConforming KVM switchHeightAccessory
KVMRP-RMK04KVMIO-104/104U-R
KVMM-KNV104-R
1UMounting screws (1 set)
Cable fixing bar
KVMRP-RMK08KVMM-KNV108D-R
KVMRP-RMK16KVMM-KNV116D-R2U
Part Number
KVMRP-RMK04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,323.87

ACCSESARY FOR KVM SWITCH 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KVMRP-RMK04 in the Rack Mounting Bracket (Corresponds to KVMIO/KVMM-KNV Series) series.