(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This switched-mode power supply is ideal for use as an auxiliary power supply for relays and sensors in control panels.
Model Number | Output Power | Output Voltage |
ESP20 | 10 | 5 12 |
20 | ||
40 | ||
60 | ||
100 | 12 |
Model Number | ESP20-10-5 | ESP20-10-12 | ESP20-20-5 | ESP20-20-12 | ESP20-40-5 | ESP20-40-12 | ESP20-60-5 | ESP20-60-12 | ESP20-100-12 | |
Input Voltage | 85 ~ 264 VAC, 120 ~ 370 VDC | |||||||||
Input Frequency | 47 ~ 63Hz | |||||||||
Input Current (115 / 230 VAC) | 0.33A/0.21A | 0.55A/0.35A | 1.1A/0.7A | 1.8A/1.0A | 1.3A/0.8A | |||||
Input Rush Current (115 / 230 VAC) | 35A/70A | 20A/40A | 30A/60A | 30A/60A | 30A/60A | |||||
Output Voltage | 5V | 12V | 5V | 12V | 5V | 12V | 5V | 12V | 12V | |
Output Current | 2.0A | 0.84A | 3.0A | 1.67A | 6.0A | 3.33A | 10.0A | 5.0A | 7.5A | |
Maximum Output Power | 10W | 10W | 15W | 20W | 30W | 40W | 50W | 60W | 90W | |
Output Ripple Noise (By Measurement Method) | 80 mVp-p | 120 mVp-p | 80 mVp-p | 120 mVp-p | 80 mVp-p | 120 mVp-p | 80 mVp-p | 120 mVp-p | 120 mVp-p | |
Output Voltage Variable Range | - | - | 4.75 ~ 5.5V | 10.8 ~ 13.2V | 5 ~ 6V | 12 ~ 15V | 5 ~ 6V | 12 ~ 15V | 12 ~ 15V | |
Output Voltage Allowable Difference | ±5.0% | ±3.0% | ±2.0% | ±1.0% | ±2.0% | ±1.0% | ±2.0% | ±1.0% | ±1.0% | |
Output Voltage Maximum Input Fluctuation | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | |
Output Voltage Maximum Load Fluctuation | ±5.0% | ±3.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | |
Efficiency | 77% | 81% | 76% | 80% | 78% | 86% | 78% | 86% | 85% | |
Startup Time (115 / 230 VAC) Maximum Load | 1.0s/0.5s | 1.0s/0.5s | 0.5s/0.5s | 0.5s/0.5s | 3.0s/3.0s | |||||
Retention Time (115 / 230 VAC) Maximum Load | 25ms/120ms | 20ms/50ms | 20ms/50ms | 20ms/50ms | 20ms/50ms | |||||
Over Current Protection | Intermittent Action, Automatic Recovery 105% or More | Constant Current Voltage Drooping, Automatic Recovery 105 ~ 160% | Constant Current Voltage Drooping, Automatic Recovery 105 ~ 150% | Constant Current Voltage Drooping, Automatic Recovery 105 ~ 150% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 150% | |||||
Over Voltage Protection | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | |||||
5.75 ~ 6.75V | 13.8 ~ 16.2V | 5.75 ~ 6.75V | 13.8 ~ 16.2V | 6.25 ~ 7.25V | 15.6 ~ 18.0V | 6.25 ~ 7.25V | 15.6 ~ 18.0V | 15.6 ~ 18.0V | ||
Series Operation | Allowed | Allowed | Allowed | Allowed | Allowed | |||||
Parallel Operation | N/A | N/A | N/A | N/A | N/A | |||||
Function | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | |||||
Voltage Output: 3.75 ~ 6V / 50mA | Voltage Output: 9 ~ 13.5V / 40mA | Voltage Output: 3.75 ~ 6V / 50mA | Voltage Output: 9 ~ 13.5V / 40mA | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | ||||
Operation Indicator | LED Display: Green | |||||||||
Operation Environment | Temperature | -20 ~ +50 °C (100%) 5 V -20 ~ +60 °C (100%) 12 V -20 ~ +70 °C (50%) | -20 ~ +50 °C (100%) -20 ~ +70 °C (50%) | -20 ~ +60 °C (100%) -20 ~ +70 °C (60%) | -20 ~ +45 °C (100%) 5 V -20 ~ +55 °C(100%) 12 V -20 ~ +70 °C (50%) | -10 ~ +40 °C (100%) -10 ~ +60 °C (60%) | ||||
Humidity | 20 ~ 90% RH (No Condensation) | |||||||||
Cooling Method | Natural Air Cooling | |||||||||
Insulation Resistance | 100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | |||||||||
Withstand Voltage | Between Input - Output: 3 kVAC, Between Input - FG: 1.5 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals | |||||||||
Standard Compliance | Safety Standards | UL508, TUV EN60950-1 | UL508, UL60950-1, TUV EN60950-1 | UL508, TUV EN60950-1 | ||||||
NEC class 2/LPS | - | NEC class 2/LPS | - | - | ||||||
Harmonic Current Regulation | EN61000-3-2, 3 | |||||||||
EMI | EN55011 class B, EN55022 class B, EN61204-3 class B | |||||||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024 | |||||||||
EN61000-6-1, EN61204-3 | EN61000-6-2, EN61204-3 | |||||||||
Life Expectancy (40 °C, Maximum Load) | 10 Years Approx. | 10 Years Approx. | 8.2 Years Approx. | 5.7 Years Approx. | 7.9 Years Approx. | |||||
European Screw Type Terminal Block | Compatible Wire Size | AWG24 ~ 12 (0.2 ~ 2.5 mm2) | ||||||||
Wire Coating Stripping Length | 5mm | |||||||||
Screw Tightening Torque | 0.5 / N∙m (4.4Lb-in) | |||||||||
Mass | 170g | 190g | 300g | 330g | 420g |
Part Number |
---|
ESP20-10-5 |
ESP20-10-12 |
ESP20-20-12 |
ESP20-40-5 |
ESP20-40-12 |
ESP20-60-5 |
ESP20-60-12 |
ESP20-100-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Dimension width (mm) | Rated output current 2 for DC 12 V (A) | Rated output current 3 for DC 5 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 851.61 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 10 | DC5V | 2 | 22.5 | - | 2 | |
฿ 851.61 ฿ 293.21 | POWER SUPPLY | 1 Piece(s) | Same day | 10 | DC12V | 0.84 | 22.5 | 0.84 | - | ||
฿ 967.74 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 20 | DC12V | 1.67 | 22.5 | 1.67 | - | |
฿ 1,161.29 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 40 | DC5V | 6 | 40 | - | 6 | |
฿ 1,161.29 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 40 | DC12V | 3.33 | 40 | 3.33 | - | |
฿ 1,316.13 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 60 | DC5V | 10 | 40 | - | 10 | |
฿ 1,316.13 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 60 | DC12V | 5 | 40 | 5 | - | |
฿ 2,051.61 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 100 | DC12V | 7.5 | 55 | 7.5 | - |
Loading...
Shape | DIN rail direct attachment | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Input/output terminal shape | European format | Representative Standard | CE / CUL / TUV | Dimension height(mm) | 90 |
Dimension depth(mm) | 100 |
How can we improve?
How can we improve?