1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply (with Case, 5 VDC, 12 VDC Output)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • c-UL
  • CE-Compliant
  • TUV
Filter By :
Part Number :
  • From :
    ฿ 658.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Compact model with high efficiency and long life
· Uses long-life 105°C aluminum capacitor
· Single output model
· DIN rail mounting bracket and direct mounting bracket are available


∙ Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off. Risk of electric shock and burn injury.
· The DIN rail mounting bracket is designed exclusively for ESP10 and cannot be used with other series. Acquire screws separately.
· If the voltage from the output terminal exterior exceeds the output voltage range, there is a risk of power malfunction.
· The ESP10-50 is a model without terminal block cover, so take care.
· See website for other precautions.

Product Description

[Features]·A compact type switched-mode power supply ideal for auxiliary power supplies for relays and sensors

Specifications

Switching Power Supply (With Case, 5 VDC, 12 VDC Output):Related Image

Power Unit
Model NumberOutput PowerOutput Voltage
ESP10155

12
25
50
100
150
300

DIN Rail Mounting Bracket, Direct Mounting Bracket
Model NumberShapeMountingCompatible Switching Power
ESP10DIN1SDIN
Rail
ESP10-15
DIN1ESP10-15, 25, 50
DIN2ESP10-100, 150
MT1Direct Mounting (4 Units Incl.)ESP10-300

Replacement Built-In Fan (ESP10-300)
Model NumberShapeCompatible Switching Power
ESP10FAN1ESP10-300

More Information

Specifications
Model NumberESP10-15-5ESP10-15-12ESP10-25-5ESP10-25-12ESP10-50-5ESP10-50-12ESP10-100-5ESP10-100-12ESP10-150-5ESP10-150-12ESP10-300-5ESP10-300-12
Input Voltage85 ~ 264 VAC, 120 ~ 370 VDC88 ~ 264 VAC,
125 ~ 373 VDC
85 ~ 264 VAC,
120 ~ 370 VDC
Input Frequency47 ~ 63Hz
Input Current (115 / 230 VAC)0.35A/0.25A0.7A/0.4A1.3A/0.8A1.2A/0.6A2.3A/1.3A5.0A/2.5A
Input Rush Current (115 / 230 VAC)33A/65A15A/30A17A/33A35A/65A35A/70A35A/70A
Output Voltage5V12V5V12V5V12V5V12V5V12V5V12V
Output Current3.0A1.3A5.0A2.1A10.0A4.2A17.0A8.5A26.0A13.0A60.0A27.0A
Maximum Output Power15W15.6W25W25.2W50W50.4W85W102W130W156W300W324W
Output Ripple Noise (By Measurement Method)80 mVp-p120 mVp-p80 mVp-p120 mVp-p80 mVp-p120 mVp-p80 mVp-p120 mVp-p80 mVp-p120 mVp-p90 mVp-p120 mVp-p
Output Voltage Variable Range4.75 ~ 5.5V10.8 ~ 13.2V4.75 ~ 5.5V10.8 ~ 13.2V4.75 ~ 5.5V10.8 ~ 13.2V4.75 ~ 5.8V11.4 ~ 13.8V4.3 ~ 5.8V10.2 ~ 13.8V4.3 ~ 5.8V10.2 ~ 13.8V
Output Voltage Allowable Difference±2.0%±1.0%±2.0%±1.0%±2.0%±1.0%±2.5%±1.5%±2.5%±1.5%±2.0%±1.0%
Output Voltage Maximum Input Fluctuation±0.5%±0.5%±0.5%±0.5%±0.5%±0.5%±0.5%±0.3%±0.5%±0.3%±0.5%±0.3%
Output Voltage Maximum Load Fluctuation±1.5%±0.5%±1.0%±0.5%±1.0%±0.5%±2.0%±0.8%±1.0%±0.5%±1.0%±0.5%
Efficiency77%81%78%81%83%84%83%88%85%88%82%88%
Startup Time (115 / 230 VAC) Maximum Load1.0s/1.0s4.0s/1.8s1.2s/0.5s2.5s/2.5s3.0s/3.0s2.5s/1.0s
Retention Time (115 / 230 VAC) Maximum Load15ms/70ms14ms/80ms14ms/60ms20ms/50ms16ms/16ms16ms/16ms
Over Current ProtectionIntermittent Action, Automatic Recovery
105% or More
Intermittent Action, Automatic Recovery
110 ~ 180%
Intermittent Action, Automatic Recovery
110 ~ 150%
Constant Current Voltage Drooping Type, Automatic Recovery

105 ~ 135%
Constant Current Voltage Drooping Type, Automatic Recovery

105 ~ 135%
Constant Current Voltage Drooping Type, Automatic Recovery

105 ~ 135%
Over Voltage ProtectionOutput Breaker, Zener
Diode Clamps
Output Breaker, Zener
Diode Clamps
Intermittent Action,
Automatic Recovery
Output Cut Off,
Recovery after Input is Turned On Again
Output Cut Off,
Recovery after Input is Turned On Again
Output Cut Off,
Recovery after Input is Turned On Again
5.75 ~ 6.75V13.8 ~ 16.2V5.75 ~ 6.75V13.8 ~ 16.2V5.75 ~ 6.75V13.8 ~ 16.2V6.0 ~ 7.0V14.4 ~ 16.8V6.0 ~ 7.0V14.4 ~ 16.8V6.0 ~ 7.0V14.4 ~ 16.8V
Series OperationAllowedAllowedAllowedAllowedAllowedAllowed
Parallel OperationN/AN/AN/AN/AN/AN/A
FunctionNot ProvidedNot ProvidedNot ProvidedRemote ON / OFF: AvailableRemote Sensing: AvailableDC OK Signal: Available
Operational: 3.3 ~ 5.6V (Between DC OK - -V)
Suspended: 0 ~ 1 V (Between DC OK - -V)
Remote Sensing: Available
Operation IndicatorLED Display: Green
Operation EnvironmentTemperature-20 ~ +50 °C (100%)
-20 ~ +70 °C (60%)
-20 ~ +50 °C (100%)
-20 ~ +70 °C (60%)
-25 ~ +50 °C (100%)
-25 ~ +70 °C (50%)
-40 ~ +40 °C (100%)
-40 ~ +60 °C (50%)
-40 ~ +40 °C (100%)
-40 ~ +60 °C (50%)
-40 ~ +50 °C (100%)
-40 ~ +70 °C (50%)
Humidity20 ~ 90% RH (No Condensation)
Cooling MethodNatural Air CoolingForced-Air Cooling via Built-In Fan
(Fan Operation at 35% Load ± 15%)
Insulation Resistance100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG
Withstand VoltageBetween Input - Output: 3 kVAC, Between Input - FG: 1.5 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals
Standard ComplianceSafety StandardsUL60950-1, TUV EN60950-1
Harmonic Current RegulationEN61000-3-2, 3
EMIEN55022 class B
EMSEN61000-4-2, 3, 4, 5, 6, 8, 11EN61000-4-2, 3, 4, 5, 6, 8, 11
EN55024, EN61000-6-1-EN61000-6-2EN55024, EN61000-6-2
Life Expectancy (40°C, Maximum Load)7.5 Years Approx.4.2 Years Approx.5.1 Years Approx.10 Years Approx.Approx. 5.3 Years (75% Load: Approx. 10 Years)5.7 Years Approx.10 Years Approx.Approx. 10 Years (Built-In Fan: 2.9 Years Approx.)
Terminal Block Screw Size / CoverM3 Screw / With CoverM3 Screw / With CoverM3.5 Screw / Without CoverM3.5 Screw / With CoverM3.5 Screw / With CoverM4 Screw / With Cover
Mass130g200g410g380g610g950g

Switching Power Supply (With Case, 5 VDC, 12 VDC Output):Related Image
Switching Power Supply (With Case, 5 VDC, 12 VDC Output):Related Image
Part Number
ESP10-15-5
ESP10-15-12
ESP10-25-5
ESP10-25-12SALE
ESP10-50-5
ESP10-50-12
ESP10-100-5SALE
ESP10-100-12
ESP10-150-5
ESP10-150-12
ESP10-300-5
ESP10-300-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)

฿ 658.06

POWER SUPPLY 1 Piece(s) Available Same day 15DC5V3-512875.5-3

฿ 658.06

POWER SUPPLY 1 Piece(s) Available Same day 15DC12V1.3-512875.51.3-

฿ 774.19

POWER SUPPLY 1 Piece(s) Available Same day 25DC5V5-512892-5

฿ 774.19

฿ 218.17

POWER SUPPLY 1 Piece(s) Same day 25DC12V2.1-5128922.1-

฿ 929.03

POWER SUPPLY 1 Piece(s) Available 3 Day(s) 50DC5V10-973699-10

฿ 929.03

POWER SUPPLY 1 Piece(s) Available Same day 50DC12V4.2-9736994.2-

฿ 1,875.78

฿ 1,143.29

POWER SUPPLY 1 Piece(s) Same day 100DC5V17-9738169-17

฿ 1,875.78

POWER SUPPLY 1 Piece(s) Available 3 Day(s) 100DC12V8.5-97381698.5-

฿ 2,297.08

POWER SUPPLY 1 Piece(s) Available 3 Day(s) 150DC5V26-9738169-26

฿ 2,297.08

POWER SUPPLY 1 Piece(s) Available Same day 150DC12V13-973816913-

฿ 3,643.50

POWER SUPPLY 1 Piece(s) Available 3 Day(s) 300DC5V60Fan for cooling10541216-60

฿ 3,643.50

POWER SUPPLY 1 Piece(s) Available 3 Day(s) 300DC12V27Fan for cooling1054121627-

Loading...

  1. 1

Basic Information

Shape With cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw Representative Standard CE / CUL / TUV