1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB / PS/2 Connection Cable Dedicated for KVM Switch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PS/2
  • USB 1.1
Part Number :
  • From :
    ฿ 1,114.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Dedicated Cable for KVM Switch (USB Keyboard/Mouse)
● A dedicated cable with high shield effect that allows stable operation of KVM switch / console extender.

· All mounting screw parts are #4-40 (inch screws).
• Appearance and specifications are subject to change without notice.

Product Description

[Features]·High shielding effect · Stable operation of KVM switch and console extender [Application] · USB-PS/2 connection cable dedicated for KVM switch

Specification Table

ModelOverall LengthCable Type
(PC main body connection port)
Series NameNo.
CBLCS-PS2U1-R1.8 M 1.8 MUSB / PS/2 Mouse
& Keyboard
3 M3 M
CBLCS-USB-R1.2 M1.2 MUSB Mouse
& Keyboard
1.8 M1.8 M
3 M3 M
5 M5 M

Overview of Specifications

 
USB / PS/2 Connection Cable Dedicated for KVM Switch: Related Image
Part Number
CBLCS-PS2U1-R-1.8M
CBLCS-PS2U1-R-3M
CBLCS-USB-R-1.8M
CBLCS-USB-R-3M
CBLCS-USB-R-5M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,540.65

CPU SWITCH 1 Piece(s) Available 3 Day(s) 10

฿ 1,660.65

CPU SWITCH 1 Piece(s) Available 3 Day(s) 10

฿ 1,114.84

CPU SWITCH 1 Piece(s) Available 3 Day(s) 10

฿ 1,408.66

CPU SWITCH 1 Piece(s) Available 3 Day(s) 10

฿ 1,819.71

CPU SWITCH 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1