(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact KVM switch of which both the console and PC sides can be connected to PS/2 and USB.
Model | PC Connection Number of Ports |
PNCSW-CS-82U-R | 2 |
PNCSW-CS-84U-R | 4 |
Model | PNCSW-CS-82U-R | PNCSW-CS-84U-R | |
Current Consumption | 5 VDC 240 mA (Maximum) | 5 VDC 240 mA (Maximum) | |
Number of PC Connection Ports | 2 | 4 | |
Cascade Connection | Not Applicable | ||
Port Switching Method | Select Switch, Hot Key, USB Mouse | ||
Power supply input mode | Bus Power (AC Adapter Sold Separately) | ||
Console Cable | Keyboard/Mouse | USB (A Type) Female x 2, Mini DIN 6-Pin | |
Display | HD-15 Pin Female | ||
PC Connection Connector | Keyboard/Mouse/ Display | SPHD Female x 2 | SPHD Female x 4 |
Supported OS | Windows XP/Vista/7 * 2, Mac OS 8.6 or later, SunSolaris, Linux | ||
Resolution | 2,048 x 1,536 @ 60 Hz (Maximum) DDC2B Compliant |
Model | PNCSW-CS-82U-R | PNCSW-CS-84U-R | |
Scan Interval (Seconds) | 3, 5, 10, 20 Seconds / 5 Seconds (Default) | ||
Operating environment | Operation | Temperature: 0 to 50°C, Humidity: 0 to 80% (No condensation) | |
Storage | Temperature: -20 to 60℃, Humidity: 0 to 80% (No condensation) | ||
Material | Steel | ||
Weight / External dimensions (mm) | 540 g, 140 (W) X 87 (D) X 55 (H) | 770 g, 210 (W) X 87 (D) X 55 (H) | |
Accessory | Manual, Dedicated Cable for PC Connection (1.2 m x 2 for PS/2 / USB) | Manual, Cable for PC connection (PS/2 / 1.2 m x 2 for USB, 1.8 m x 2) | |
Standard | FCC Class B, CE |
Part Number |
---|
PNCSW-CS-82U-R |
PNCSW-CS-84U-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of PC connection ports (Port) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,258.06 | CPU SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 140 | |
฿ 6,541.94 | CPU SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 210 |
Loading...
Number of console connection ports(Port) | 1 | PC side keyboard / mouse interface | PS2/USB | PC side display interface | VGA(HD-15pin) |
---|---|---|---|---|---|
Console side keyboard / mouse interface | PS2/USB | Console side display interface | VGA(HD-15pin) | Representative Standard | CE |
Dimension vertical(mm) | 55 | Dimension depth(mm) | 87 | Standard | FCC Class B |
Note | The AC adapter is sold separately |
How can we improve?
How can we improve?