(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·An ideal alternative drive for FDD-based systems · A CF card reader with FDD emulation function
Model |
PCFX-FDCF-R |
Format Size | 720 kB, 1.23 MB, 1.44 MB |
Disk Size | 3.5" |
Operating Voltage | 5 V DC |
Output Voltage | 3.3 V |
CF Capacity Requirements | 4 MB or more |
Current Consumption | During operation: 169 mA (average), during standby: 119 mA (average) |
Operating environment | Temperature: 0 to 55℃ Humidity: 20 to 80% RH (No condensation) |
Weight / External dimensions (mm) | 262 g, 101.6 (W) x 112.6 (D) x 25.4 (H) |
Terminal Number | Signal Name | Terminal Number | Signal Name | Signal Direction |
1 | GND | 2 | MODE SELECT | Input |
3 | KEY | 4 | HIGH DENSITY2 | Output |
5 | GND | 6 | RESERVED | Input |
7 | GND | 8 | INDEX | Output |
9 | GND | 10 | DRIVE SELECT0 | Input |
11 | GND | 12 | DRIVE SELECT 1 | Input |
13 | GND | 14 | RESERVED | Input |
15 | GND | 16 | MOTOR ON | Input |
17 | GND | 18 | DIRECTION SELECT | Input |
19 | GND | 20 | STEP | Input |
21 | GND | 22 | WRITE DATA | Input |
23 | GND | 24 | WRITE GATE | Input |
25 | GND | 26 | TRACK 00 | Output |
27 | GND | 28 | WRITE PROTECT | Output |
29 | GND | 30 | READ DATA | Output |
31 | GND | 32 | SIDE ONE SELECT | Input |
33 | GND | 34 | DISK CHANGE | Output |
Type | FDD | Interface | FDD |
---|
Please check the type/dimensions/specifications of the part PCFX-FDCF-R in the 3.5-Inch Tri-Mode FDD Emulator series.
How can we improve?
How can we improve?