1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ATX Power Supply, Peak 500 W

ATX POWERRTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • ATX Power Supply
Part Number :
  • From :
    ฿ 6,658.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Large-Capacity Power Supply Model
• 80 PLUS certified, high-efficiency power supply
• Adopts a temperature variable speed fan

Appearance and specifications are subject to change without notice.

Product Description

[Features]·A high-efficiency power supply with 80 PLUS certification · Uses a temperature variable fan

Specification Table

ModelATX power supply
Connector
Connector
Connector
PCPS-500ACH8-R20/24-pin4-pin

Overview of Specifications

Specifications
InputAC90 to 265 V (automatic switching) (47 to 63 Hz)
Output +3.3V+5V+12V-12V+5 Vsb
Max load current (continuous)12A12A9A0.25A1.25A
Max load current (peak)24A24A18A0.5A2.5A
Min load current0.1A0.2A0.1A0.0A0.0A
Number of connectorsFor main board: x 1; for peripherals: x 2; for FDD: x 1; for SATA: x 4; for CPU: x 1; for E6: x 2; for E8 (6+2): x 1
StandardCUL/UL, CSA, TUV, NEMKO, FCC, and EMC
Operating environment0 to 50℃
Weight / External dimensions (mm)1.6 kg, 150 (W) x 140 (D) x 86 (H)
Part Number
PCPS-500ACH8-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,658.06

ATX POWERRTS 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCPS-500ACH8-R in the ATX Power Supply, Peak 500 W series.