(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A peak 520 W non-stop power supply · UPS function available with battery/cable · 80 PLUS BRONZE certified · All output minimum load current of 0 A · Uses a temperature variable speed fan for quiet operation
Part Number | ATX Power Supply Connector | Connector for CPU |
PCPS-HNSP520-24-8-R | 24 Pin | 8 Pin |
PCPS-HNSP520-24-4-R | 24 Pin | 4 Pin |
PCPS-HNSP520-20-4-R | 20 Pin | 4 Pin |
Manufacturer Part Number | HNSP9-520P-S20-H1V | |||||
Input | AC | 85 - 264 V (Autoswitching) (47 - 63 Hz) | ||||
DC | 24 V (Compatible with Dedicated Battery Packs) | |||||
Output | +3.3V | +5V | +12V | -12V | +5 Vsb | |
Maximum Load Current (Continuous) | 20A | 24A | 30A | 0.5A | 2.0A | |
150W | 360W | 6W | 10W | |||
Total 390 W | ||||||
Maximum Output Power (Continuous) | Total 400 W | |||||
Maximum Load Current (Peak) | 30A | 30A | 35A | 0.5A | 2.5A | |
200W | 420W | 6W | 12.5W | |||
Total 507.5 W | ||||||
Maximum Output Power (Peak) | Total 520 W | |||||
Minimum Load Current | - | - | - | - | - | |
Connectors | For Main Board x 1, for Peripheral x 3, for FDD x 1, for SATA x 2, for CPU x 1 | |||||
Standard | UL, CSA, CE | |||||
Operating Environment | Temperature: 0 - 60°C | |||||
Weight / External Dimensions (mm) | 1.8 kg, 150 (W) x 140 (D) x 86 (H) |
Applicable Battery Pack |
PCPS-BS11AK |
PCPS-RBS-02AK |
Communication Cable for Power Supply |
PCPS-WH2601-02-R |
Control Software | Page Listed |
PCPS-NSPPRO2-R | >> Web Published |
Part Number |
---|
PCPS-HNSP520-20-4-R |
PCPS-HNSP520-24-4-R |
PCPS-HNSP520-24-8-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 16,562.88 | ATX POWERRTS | 1 Piece(s) | Available | 8 Day(s) | 10 | |
฿ 16,775.41 | ATX POWERRTS | 1 Piece(s) | Available | 8 Day(s) | 10 | |
฿ 16,794.73 | ATX POWERRTS | 1 Piece(s) | Available | 8 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?