1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Desktop Type Chassis for ATX Board (Black)

FLORE MOUNT CHASSIS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • ATX
  • MicroATX
Part Number :
  • From :
    ฿ 10,064.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Fan Filter can be Replaced from Front
● Both Vertical and Horizontal Orientations are Possible
● Model Without Power Supply
● 3.5 inch Bay x 2, 5.25 inch Bay x 3, Front USB x 2

·External appearance and specifications are subject to change without notice.

Product Description

[Features]·MISUMI's original ATX chassis · The fan filter can be replaced from the front. · Both vertical and horizontal placement · 3.5 in bay × 2, 5.25 in bay × 3, front USB × 2

More Information

ATX, For Micro ATX Motherboard, Without Power Supply:Related Image

Specifications
MaterialSteel
Drive BayFront: 3.5 inch x 2, 5.25 inch x 3
Expansion Slots7
Cooling FanFront: 8 cm x 1
Rear: None (6 cm x 2 can be Mounted)
Dust FilterFront: Attached
Rear: None
Standard 
Applicable MotherboardATX, MicroATX Motherboard
External Dimensions (mm)427 (W) x 427 (D) x 160 (H)

Chassis Part NumberApplicable Power SupplyApplicable Motherboard
Part NumberPart Number
PCBX-71J3-RPCPS-HNSP520-24-8-R
PCPS-ENSP450-P8P24-R
PCPS-PCSA650-P28-R
PCPS-PCSA500-P28-R
PCMB-SB600-C-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCPS-HNSP520-24-4-R
PCPS-ENSP450-P4P24-R
PCPS-PCSA650-P24-R
PCPS-PCSA500-P24-R
PCPS-500ACH8-R
PCMB-SB600-C-R
PCMB-PB6511-R
PCMB-FB18
PCMB-MAQ461-R
PCMB-MAQ434-R
PCMB-FB15
PCMB-G7B630-B-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCMB-C7Q67-R
PCMB-MMQ440-R
PCMB-MMQ422-R
PCMB-TEM110-R
Part Number
PCBX-71J3-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,064.52

FLORE MOUNT CHASSIS 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Type Floor mount/wall mount Supported boards ATX mother board Power Supply NA
Dimension height(mm) 160 Dimension width(mm) 427 Dimension depth(mm) 427
Other supported boards Micro ATX Motherboard